IESNA:LM-63-2002
[TEST]P957192
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]66458
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7797.6 9763.3 11540.3 12915.9 14037.7 14672.4 14970.8 15077.2 15615.8 16768.4
18672.4 21077.2 23444.2 25334.4 26988 28497.4 29451.1 29694.6 29108 27622.6
24624.3 19440.8 16048 13440.8 10644.9 7488.8 4922.8 3451.1 2693 2325.9
2109.8 1773.6 1502.6 521.4 253.9 41.2 0
7797.6 9831.9 11626.1 13025.7 14054.9 14751.3 15108 15207.5 15653.5 16692.9
18452.8 20809.6 23132 25087.4 26758.1 28267.5 29399.6 29807.8 29433.9 28174.9
25670.6 20881.6 16696.4 14020.6 11259 8164.7 5368.8 3622.6 2778.7 2408.2
2130.4 1801 1516.3 644.9 271 51.5 0
7797.6 9746.1 11506 12919.4 14020.6 14819.9 15262.4 15451.1 15801 16734.1
18233.3 20325.9 22555.7 24521.4 26109.7 27379 28569.4 29149.2 29001.7 27996.5
25982.8 22692.9 18089.2 14878.2 12137.2 9138.9 6102.9 4054.9 2998.3 2490.6
2199 1914.2 1639.8 1252.1 638.1 75.5 0
7797.6 9746.1 11454.5 12864.5 14041.1 14943.4 15547.1 15862.8 16192.1 16912.5
18027.4 19650.1 21578 23427.1 24915.9 26137.2 27162.9 27993.1 28216.1 27886.8
26675.8 24428.8 21272.7 17536.9 14020.6 10895.4 7619.2 4878.2 3327.6 2531.7
2185.2 1897.1 1619.2 1289.9 905.7 353.3 0
7797.6 9458 11114.9 12562.6 13804.4 14902.2 15777 16356.8 16727.3 17296.7
18223 19413.4 20953.7 22521.4 23931.4 25145.8 26133.8 27012 27636.3 27804.4
27471.7 26449.4 24466.5 21468.2 17965.7 14387.6 10720.4 7066.9 4439.1 2977.7
2271 2017.1 1753 1337.9 902.2 281.3 0
7797.6 9307 10802.7 12212.7 13516.3 14723.8 15821.6 16689.5 17279.6 17831.9
18524.8 19519.7 20672.4 22041.1 23420.2 24792.4 25958.8 26871.3 27560.9 28130.3
28572.9 28425.3 27804.4 26394.5 23958.8 20802.7 16744.4 12840.5 8634.6 5331
3458 2363.6 1711.8 1036 521.4 137.2 0
7797.6 9018.9 10319 11646.6 12936.5 14202.4 15423.6 16511.1 17413.4 18137.2
18871.3 19674.1 20555.7 21653.5 22912.5 24339.6 25807.9 27224.7 28480.2 29584.9
30590 31694.6 32192.1 32500.8 32432.2 31032.5 28360.2 24102.9 18470 12511.1
7221.3 3749.6 1914.2 1104.6 538.6 185.2 0
7797.6 8799.3 9842.2 10981.1 12161.2 13276.1 14473.4 15636.3 16754.7 17742.7
18730.7 19646.6 20476.8 21372.2 22312.1 23320.7 24490.5 25814.7 27262.4 28799.3
30476.8 32885 34830.1 36017.1 37368.7 38346.4 38473.4 37159.5 33742.7 28212.7
20555.7 13265.8 6761.6 2758.1 984.6 192.1 0
7797.6 8404.8 9138.9 9989.7 10922.8 11910.8 12915.9 13910.8 14895.3 15907.4
16967.4 17948.5 19015.4 20130.3 21289.9 22452.8 23742.7 25190.4 26792.4 28607.2
30727.2 33941.6 37132 39317.3 42106.3 45389.3 48902.2 51245.2 50744.4 46027.4
36315.6 23543.7 9986.3 3049.7 960.5 199 0
7797.6 8336.2 9066.9 9849 10730.7 11663.8 12617.5 13567.7 14507.7 15461.4
16401.4 17375.6 18404.8 19519.7 20672.4 21869.6 23200.7 24672.4 26319 28195.5
30312.1 33715.2 36929.6 39296.7 42277.8 45855.9 49691.2 52133.7 51670.6 46655.2
36099.4 22075.4 8459.7 2336.2 754.7 171.5 0
7797.6 8075.5 8452.8 8960.5 9574.6 10243.6 10919.4 11629.5 12363.6 13104.6
13852.5 14624.3 15403.1 16226.4 17111.5 18048 19077.2 20243.5 21650.1 23255.5
25210.9 28319 30675.8 33001.7 35838.7 39252.1 42456.2 43845.6 42394.5 36861
27210.9 15145.8 4367.1 916 305.3 68.6 0
7797.6 7883.4 8096 8401.4 8823.3 9279.6 9777 10288.2 10806.2 11358.5
11897.1 12415.1 12950.2 13482 14044.6 14638.1 15262.4 16020.6 16898.8 18037.7
19684.4 21729 23121.8 24679.2 26542 28572.9 29958.8 29475.1 27053.1 22511.1
16257.3 8319 2713.5 809.6 277.9 65.2 0
7797.6 7711.8 7742.7 7883.4 8113.2 8349.9 8662.1 8970.8 9276.1 9595.2
9873.1 10123.5 10332.7 10524.9 10658.6 10744.4 10830.2 10888.5 10984.5 11207.5
11742.7 12058.3 12116.6 12233.3 12415.1 12579.7 12130.3 10706.7 8675.8 6428.8
4370.5 2476.8 1241.9 524.9 253.9 89.2 0
7797.6 7351.6 7087.5 6950.2 6936.5 6991.4 7084 7187 7259 7303.6
7300.2 7214.4 7080.6 6891.9 6641.5 6336.2 5969.1 5588.3 5238.4 4912.5
4576.3 4277.9 4027.4 3821.6 3643.2 3461.4 3235 2929.7 2507.7 1941.7
1413.4 1039.4 720.4 463.1 264.2 75.5 0
7797.6 7018.9 6535.2 6322.5 6271 6315.6 6411.7 6514.6 6566 6552.3
6480.3 6353.3 6168.1 5938.2 5670.7 5396.2 5111.5 4826.8 4545.4 4236.7
3924.5 3643.2 3437.4 3313.9 3265.9 3272.7 3265.9 3169.8 2933.1 2538.6
1931.4 1331 933.1 614.1 305.3 68.6 0
7797.6 6758.1 6174.9 5945.1 5955.4 6085.8 6229.8 6322.5 6329.3 6267.6
6147.5 5976 5773.6 5540.3 5293.3 5049.7 4792.4 4521.4 4243.6 3986.3
3790.7 3622.6 3509.4 3437.4 3375.6 3303.6 3190.4 3073.8 2929.7 2699.8
2349.9 1845.6 1211 669 319 68.6 0
7797.6 6507.7 5907.4 5753 5849 6027.4 6168.1 6236.7 6209.3 6102.9
5938.2 5742.7 5516.3 5293.3 5056.6 4826.8 4668.9 4480.3 4243.6 4054.9
3928 3759.9 3495.7 3286.4 3149.2 3015.4 2878.2 2741 2617.5 2504.3
2370.5 2154.4 1763.3 1351.6 792.5 192.1 0
7797.6 6367.1 5766.7 5681 5845.6 6017.1 6157.8 6199 6133.8 5965.7
5763.3 5533.4 5286.4 5066.9 4878.2 4771.9 4644.9 4514.6 4387.6 4106.3
3855.9 3656.9 3458 3272.7 3080.6 2912.5 2747.9 2596.9 2439.1 2257.3
2078.9 1917.7 1681 1451.1 1015.4 394.5 0
7797.6 6247 5677.5 5667.2 5849 6013.7 6137.2 6150.9 6051.4 5869.6
5639.8 5385.9 5159.5 4950.3 4809.6 4689.5 4535.2 4325.9 4140.6 3917.7
3746.1 3554 3365.3 3193.8 3049.7 2902.2 2744.4 2583.2 2394.5 2185.2
1955.4 1753 1492.3 1128.6 747.9 312.2 0
7797.6 6178.4 5632.9 5663.8 5862.8 6024 6133.8 6113.2 5986.3 5770.1
5502.6 5252.1 5039.4 4878.2 4802.7 4620.9 4339.6 4013.7 3883.4 3773.6
3578 3427.1 3296.7 3104.6 2960.5 2847.3 2699.8 2524.9 2315.6 2085.8
1835.3 1725.6 1485.4 970.8 706.7 432.2 0
7797.6 6164.7 5605.5 5667.2 5866.2 6030.9 6130.4 6102.9 5948.5 5705
5434 5187 4977.7 4878.2 4761.6 4531.7 4120.1 3849.1 3780.4 3646.7
3475.1 3289.9 3114.9 2981.1 2898.8 2826.8 2693 2528.3 2329.3 2099.5
1855.9 1917.7 1530 1022.3 778.7 288.2 0
7797.6 6164.7 5602.1 5677.5 5869.6 6034.3 6126.9 6113.2 5962.3 5708.4
5434 5183.5 4974.3 4881.6 4751.3 4518 4089.2 3852.5 3797.6 3643.2
3464.8 3262.4 3118.3 2940 2915.9 2826.8 2689.5 2528.3 2343.1 2096.1
1862.8 1890.2 1313.9 1056.6 768.4 277.9 0
